HSK-MS-PVDF NPT 3/8" (CD 4.0-8.0 mm) Part no. 97663
  • UL certification
  • CSA certification
  • product.icon.logo_dnv
  • VDE certification
  • UKCA certification
€ 1.083,58 / 100 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
97663
Item description
HSK-MS-PVDF NPT 3/8" (CD 4.0-8.0 mm)
Thread type
Cable Ø from / to mm
4.00 - 8.00
Thread length mm
15.0
Spanner size mm
17,19
Pieces per Packaging Unit
25
anbruchfähig
no
EAN/GTIN
4060892366697
Customs tariff number
85389099

Technical Data

Nickel plated brass cable gland
Temperature range -35°C to +150°C
Protection class IP 68 - 10 bar / IP 69K

Details

Cable Structure

      • Material: Brass, nickel plated
      • Clamp: Polyvinylidenfluorid (PVDF)
      • Seal: Fluoro rubber (FPM)
      • O-ring: Fluoro rubber (FPM)

Properties

      • optimum strain relief through clamping lamella
      • easy to assemble, time and cost savings
      • watertight, dust-tight
      • large temperature range
      • large clamping areas

Tests

      • Test standard EN 62444

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

    • Cable gland to meet stringent requirements in technology. Polyvinylidene fluoride for use in the chemical industry, at high temperatures, under long-term UV exposure.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible