HSK-MS-PVDF PG 13.5 (CD 6.0-12.0 mm)
Part no. 97446
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HSK-MS-PVDF PG 13.5 (CD 6.0-12.0 mm)
- Part no.
- 97446
- Item description
- HSK-MS-PVDF PG 13.5 (CD 6.0-12.0 mm)
- Thread type
- Cable Ø from / to mm
- 6.00 - 12.00
- Thread length mm
- 6.5
- Spanner size mm
- 22
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892366536
- Customs tariff number
- 74198090
Technical Data HSK-MS-PVDF PG 13.5 (CD 6.0-12.0 mm)
Nickel plated brass cable gland | |
Temperature range | -35°C to +150°C |
Protection class | IP 68 - 10 bar / IP 69K |
Details HSK-MS-PVDF PG 13.5 (CD 6.0-12.0 mm)
Cable Structure
- Material: Brass, nickel plated
- Clamp: Polyvinylidenfluorid (PVDF)
- Seal: Fluoro rubber (FPM)
- O-ring: Fluoro rubber (FPM)
Properties
- optimum strain relief through clamping lamella
- easy to assemble, time and cost savings
- watertight, dust-tight
- large temperature range
- large clamping areas
Tests
- Test standard EN 62444
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
- Cable gland to meet stringent requirements in technology. Polyvinylidene fluoride for use in the chemical industry, at high temperatures, under long-term UV exposure.
Downloads HSK-MS-PVDF PG 13.5 (CD 6.0-12.0 mm)
Accessories
Products that match this product