![HSK-MS-E](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97335_1520x1160.jpg)
![HSK-MS-E](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97335_1520x1160.jpg)
HSK-MS-E PG 9 (CD 4.0-8.0 mm)
Part no. 90424
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HSK-MS-E PG 9 (CD 4.0-8.0 mm)
- Part no.
- 90424
- Item description
- HSK-MS-E PG 9 (CD 4.0-8.0 mm)
- Thread type
- Cable Ø from / to mm
- 4.00 - 8.00
- Thread length mm
- 6.0
- Spanner size mm
- 17
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892367076
- Customs tariff number
- 85389099
Technical Data HSK-MS-E PG 9 (CD 4.0-8.0 mm)
Nickel plated brass EMC cable gland | |
Temperature range | -40°C to +100°C |
Protection class | IP 68 - 10 bar / IP 69K |
Details HSK-MS-E PG 9 (CD 4.0-8.0 mm)
Cable Structure
- Material: Brass, nickel plated
- Clamp: Polyamide (PA) 6
- Seal: Nitrile butadiene rubber (NBR)
- O-ring: Nitrile butadiene rubber (NBR)
Properties
- optimum strain relief through clamping lamella
- easy to assemble, time and cost savings
- watertight, dust-tight
- large clamping areas
Tests
- Test standard EN 62444
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
- Machine and plant construction
- Automation technology
- Vehicle construction and shipbuilding
- Installation technology
- For sheathed cables.
Downloads HSK-MS-E PG 9 (CD 4.0-8.0 mm)
Accessories
Products that match this product