![HSK-MS-E-D](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98055_1520x1160.jpg)
![HSK-MS-E-D](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98055_1520x1160.jpg)
HSK-MS-E-D M12 x 1.5 (CD 3.0-6.5 mm)
Part no. 98055
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HSK-MS-E-D M12 x 1.5 (CD 3.0-6.5 mm)
- Part no.
- 98055
- Item description
- HSK-MS-E-D M12 x 1.5 (CD 3.0-6.5 mm)
- Thread type
- metric
- Cable Ø from / to mm
- 3.00 - 6.50
- Thread length mm
- 6.5
- Spanner size mm
- 14
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892367588
- Customs tariff number
- 85389099
Technical Data HSK-MS-E-D M12 x 1.5 (CD 3.0-6.5 mm)
Nickel plated brass EMC cable gland | |
Temperature range | -40°C to +100°C |
Protection class | IP 68 - 10 bar / IP 69K |
Details HSK-MS-E-D M12 x 1.5 (CD 3.0-6.5 mm)
Cable Structure
- Material: Brass, nickel plated
- Clamp: Polyamide (PA) metal-plated
- Seal: Nitrile butadiene rubber (NBR)
- O-ring: Nitrile butadiene rubber (NBR)
Properties
- optimum strain relief through clamping lamella
- easy to assemble, time and cost savings
- watertight, dust-tight
- large clamping areas
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
- Machine and plant construction
- Robotics
- Automation technology
- Vehicle construction and shipbuilding
- Railway technology
- Installation technology
- Control cabinet construction
- To meet stringent requirements in technology. Time-saving and simple handling through metallised terminal insert, which is automatically contacted when the gland is closed.
Downloads HSK-MS-E-D M12 x 1.5 (CD 3.0-6.5 mm)
Accessories
Products that match this product
![Adapter hexagonal](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904296_1520x1160.jpg)
![Adapter hexagonal](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904296_1520x1160.jpg)