![HSK-MS-B](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M92917_TZ_1520x1160.jpg)
![HSK-MS-B](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M92917_TZ_1520x1160.jpg)
HSK-MS-B M12 x 1.5 (CD 3.0-6.5 mm)
Part no. 92917
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HSK-MS-B M12 x 1.5 (CD 3.0-6.5 mm)
- Part no.
- 92917
- Item description
- HSK-MS-B M12 x 1.5 (CD 3.0-6.5 mm)
- Thread type
- metric
- Cable Ø from / to mm
- 3.00 - 6.50
- Thread length mm
- 6.5
- Spanner size mm
- 14
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892366437
- Customs tariff number
- 74198090
Technical Data HSK-MS-B M12 x 1.5 (CD 3.0-6.5 mm)
Nickel plated brass cable gland | |
Temperature range | -40°C to +100°C |
Protection class | IP 68 - 10 bar / IP 69K |
Details HSK-MS-B M12 x 1.5 (CD 3.0-6.5 mm)
Cable Structure
-
- Material: Brass, nickel plated
-
- Clamp: Polyamide (PA) 6
-
- Seal: Nitrile butadiene rubber (NBR)
-
- O-ring: Nitrile butadiene rubber (NBR)
-
- Anti-kink spring: Stainless steel (1.4310)
Properties
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- large clamping areas
-
- with anti-kink spiral
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads HSK-MS-B M12 x 1.5 (CD 3.0-6.5 mm)
Accessories
Products that match this product
![Adapter hexagonal](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904296_TZ_1520x1160.jpg)