![HSK](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97558_PF_1520x1160.jpg)
![HSK](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97558_PF_1520x1160.jpg)
HSK NPT 1 1/4" blue (CD 18.0-25.0 mm)
Part no. 91649
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HSK NPT 1 1/4" blue (CD 18.0-25.0 mm)
- Part no.
- 91649
- Item description
- HSK NPT 1 1/4" blue (CD 18.0-25.0 mm)
- Thread type
- Colour
- blue (RAL 5012)
- Cable Ø from / to mm
- 18.00 - 25.00
- Thread length mm
- 16.0
- Spanner size mm
- 42,46
- Pieces per Packaging Unit
- 10
- anbruchfähig
- no
- EAN/GTIN
- 4060892362576
- Customs tariff number
- 39269097
Technical Data HSK NPT 1 1/4" blue (CD 18.0-25.0 mm)
PA cable gland | |
Temperature range | -40°C to +100°C |
Protection class | IP 68 - 10 bar / IP 69K - within the specific clamping range with additional o-ring |
Details HSK NPT 1 1/4" blue (CD 18.0-25.0 mm)
Cable Structure
-
- Material: Polyamide (PA)
-
- Seal: Nitrile butadiene rubber (NBR)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- large clamping areas
Tests
-
- Test standard EN 62444
Notes
-
- For the intrinsically safe area, type "i" cable glands in blue, RAL 5012, are used.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction