HSK-EX-Active M20 x 1.50 black (CD 6.00-12.00 mm) SZ 24

HSK-EX-Active M20 x 1.50 black (CD 6.00-12.00 mm) SZ 24 Part no. 908543
  • CSA certification
  • Halogen-free (LS0H)
  • UKCA certification
€ 423,83 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
908543
Item description
HSK-EX-Active M20 x 1.50 black (CD 6.00-12.00 mm) SZ 24
Thread type
metric
Colour
black (RAL 9005)
Cable Ø from / to mm
6.0 - 12.0
Thread length mm
9.0
Spanner size mm
24
Height mm
27
Pieces per Packaging Unit
50
anbruchfähig
no
EAN/GTIN
4060892365645
Customs tariff number
39269097

Technical Data

PA EX cable gland
Temperature range -20°C to +85°C
Protection class IP 68 - 10 bar

Details

Cable Structure

      • Material: Polyamide (PA) V0 acc. to UL 94, Fibreglass reinforced
      • Seal: Nitrile butadiene rubber (NBR)
      • O-ring: Nitrile butadiene rubber (NBR)

Properties

      • halogen-free
      • phosphor-free
      • silicone-free
      • cadmium-free
      • optimum strain relief through clamping lamella
      • easy to assemble, time and cost savings
      • watertight, dust-tight
      • large clamping areas

Tests

      • Test standard EN 60079-0:2012, EN 60079-7:2007, EN 60079-31:2011, IEC 60079-0:2011, IEC 60079-7:2007, IEC 60079-31:2013

Notes

      • EC-Type Examination Certificate: BVS 14 ATEX E 025 X
      • IECEx Certificate of Conformity: IECEx BVS 14.0020X
      • Marking: II 2G Ex e IIC Gb, II 1D Ex ta IIIC Da
      • Also available in blue, for the intrinsically safe area, on request.
      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size
      • H - Height

Application

    • Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible