Polyoelfin shrink tube HSB 500 black Part no. 91328
€ 2.331,23 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
91328
Item description
Polyoelfin shrink tube HSB 500 black
Type
HSB 500
Colour
black
Inner Ø after shrinkage mm
6.4
Inner Ø before shrinkage mm
12.7
Wall thickness mm
0.7
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892394799
Customs tariff number
39173200

Technical Data

Polyoelfin shrink tube 2:1
Temperature range -55°C to +135°C

Details

Cable Structure

      • Material: Polyolefin

Properties

      • silicone-free
      • cadmium-free
      • lead-free

Notes

      • Form of shipment: HSB box
      • Other colours on request.
      • Halogen-free (transparent only)

Application

      • for repairing insulation
      • for sealing electrical components

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible