HMCB200 DRIVE CLIQ™ PVC STATIC green 2 x 2 x AWG 24 / 7 Part no. 802471
  • UL certification
  • Length marking in metres
€ 235,83 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
802471
Item description
HMCB200 DRIVE CLIQ™ PVC STATIC green 2 x 2 x AWG 24 / 7
Outer Ø mm (approx.)
6.85
Cu factor per km
35.0
Weight kg/km (approx.)
63.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892315565
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible