Polyester braided hose HGP 14-26 mm grey
Part no. 94908
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Polyester braided hose HGP 14-26 mm grey
- Part no.
- 94908
- Item description
- Polyester braided hose HGP 14-26 mm grey
- Colour
- grey
- Inner-Ø max. mm
- 26.0
- Inner-Ø min. mm
- 14.0
- Metres per Packaging Unit
- 25
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892391910
- Customs tariff number
- 58081000
Technical Data Polyester braided hose HGP 14-26 mm grey
Polyester braided hose | |
Temperature range | -50°C to +150°C short term up to +220°C |
Details Polyester braided hose HGP 14-26 mm grey
Cable Structure
-
- Material: Polyester
-
- Axially compressible
Properties
-
- halogen-free
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- for bundling
-
- for the mechanical protection of electrical cables and lines
Downloads Polyester braided hose HGP 14-26 mm grey
Accessories
Products that match this product