HELUWIND® WK POWERLINE ALU ROBUST 0,6/1 kV black 1 x 120 mm² Part no. 707099
  • UV-resistant
  • Robust
  • UKCA certification
  • highly abrasion-resistant
  • PUR outer sheath with high mechanical strength
  • finely stranded Al wire, extremely flexible
  • low weight
  • recyclable
  • oil and UV resistant
  • certified connection components available
€ 2.589,30 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
707099
Item description
HELUWIND® WK POWERLINE ALU ROBUST 0,6/1 kV black 1 x 120 mm²
AWG (approx.)
4/0
Outer Ø mm (approx.)
19.7
Al-weight kg/km
355.0
Weight kg/km (approx.)
520.0
Aluminium base in EUR / 100 kg
0
Metres per Packaging Unit
-
Cut-to-length service available
yes
EAN / GTIN
4060892536984
Customs tariff number
85444995

Technical Data

Sheathed single core cable in alignment with DIN VDE 0250-813
Temperature range flexible -20°C to +90°C
fixed -40°C to +90°C
Permissible operating temperature of the conductor +90°C
Nominal voltage AC U0/U 600/1000 V
Test voltage core/core 4000 V
Minimum bending radius flexible 10x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

      • Al wire, finely stranded
      • Core insulation: Special-PVC
      • Core identification: black
      • x = without protective conductor
      • Outer sheath: Special-PUR
      • Sheath colour: black

Properties

      • resistant to: oil, UV radiation
      • highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
      • excellent flexibility enables fast laying
      • recyclable

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
      • Further details, as well as information regarding custom solutions and suitable connection technology, can be found at wind@helukabel.de

Application

      • Extremely flexible aluminium cable for use in many areas of energy and plant engineering. The high flexibility and low dead weight can significantly reduce labour time required for installation in the field. Due to the sheathing material used, the HELUWIND® WK POWERLINE ALU ROBUST is extremely resistant to abrasion and mechanical stress. It may only be handled using the certified HELUKABEL® C8 crimping method according to IEC 61238-1 Class A. The appropriate tools for this connection method are available for delivery (may also be rented).

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible