HELUTOP® SP M40 x 1.5 black 19.00 - 28.00
Part no. 903496
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTOP® SP M40 x 1.5 black 19.00 - 28.00
- Part no.
- 903496
- Item description
- HELUTOP® SP M40 x 1.5 black 19.00 - 28.00
- Outer Ø mm (approx.)
- 27.5
- Thread type
- metric
- Size
- M40 x 1.5
- Colour
- black
- Clamping area from / up to mm
- 19.00 - 28.00
- Height mm
- 25
- Height without thread mm
- 9
- Outer Ø of upper part mm
- 32
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892370595
- Customs tariff number
- 39235090
Technical Data HELUTOP® SP M40 x 1.5 black 19.00 - 28.00
PA-Sealing plug |
Details HELUTOP® SP M40 x 1.5 black 19.00 - 28.00
Cable Structure
-
- Material: Polyamide (PA) 6
Notes
-
- Colours: black
- Protection tab 903492 only for cable glands type HELUTOP® with clamping range 5-10mm.
-
- Legend:
- Dimensions
- H - Height
- H - Height without thread
- D - Outer diameter
- D - Outer diameter of upper part
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For sealing of not assigned cable glands HELUTOP® HT.
Downloads HELUTOP® SP M40 x 1.5 black 19.00 - 28.00
Accessories
Products that match this product