![HELUTOP® MS-EP](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M99950_PF_1520x1160.jpg)
![HELUTOP® MS-EP](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M99950_PF_1520x1160.jpg)
HELUTOP® MS-EP M16 x 1.5
Part no. 99951
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTOP® MS-EP M16 x 1.5
- Part no.
- 99951
- Item description
- HELUTOP® MS-EP M16 x 1.5
- Thread type
- metric
- Cable Ø from / to mm
- 5.0 - 10.0
- Thread length mm
- 7.0
- Spanner size mm
- 20
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892351839
- Customs tariff number
- 74122000
Technical Data HELUTOP® MS-EP M16 x 1.5
Nickel plated brass EMC cable gland und earthing gland | |
Temperature range | -20°C to +100°C |
Protection class | IP 68 - 5 bar |
Details HELUTOP® MS-EP M16 x 1.5
Cable Structure
-
- Material: Brass, nickel plated
-
- Contact system: Copper-Beryllium
-
- Clamp: Polyamide (PA) 6
-
- Seal: Chloroprene rubber (CR)
-
- O-ring: Nitrile butadiene rubber (NBR)
-
- with integrated contact system
Properties
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- large clamping areas
-
- automatic secure connection when closed
-
- excellent screening attenuation and current discharge
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For safe and quick assembly as well as contacting.
Downloads HELUTOP® MS-EP M16 x 1.5
Accessories
Products that match this product
![Adapter hexagonal](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904296_TZ_1520x1160.jpg)