PA cable gland HELUTOP HT RJ45 33 (25) black (RAL 9005)

PA cable gland HELUTOP HT RJ45 33 (25) black (RAL 9005) Part no. 11025436
€ 0,00 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
11025436
Item description
PA cable gland HELUTOP HT RJ45 33 (25) black (RAL 9005)
Thread type
metric
Size
M25 x 1.5
Colour
black (RAL 9005)
Cable Ø from / to mm
3.0 - 6.0
Thread length mm
10.0
Spanner size mm
33
Height mm
38.4
Pieces per Packaging Unit
25
Individual quantities available
no
EAN / GTIN
4060892542589
Customs tariff number
39174000

Technical Data

PA cable gland
Temperature range -20°C to +80°C
Protection class IP 68 - 5 bar, 30 min.

Details

Cable Structure

      • Material: Polyamide (PA) 6
      • Seal: Chloroprene rubber (CR)
      • Flammability acc. to UL 94 (V2)

Tests

      • Test standard EN 60423

Notes

      • separable seal
      • Legend:
      • Dimensions
      • H - Height
      • TL - Thread Length
      • SZ - Spanner Size

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible