PA cable gland HELUTOP HT RJ45 33 (25) grey (RAL 7035)
Part no. 11025434
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details PA cable gland HELUTOP HT RJ45 33 (25) grey (RAL 7035)
- Part no.
- 11025434
- Item description
- PA cable gland HELUTOP HT RJ45 33 (25) grey (RAL 7035)
- Thread type
- metric
- Size
- M25 x 1.5
- Colour
- grey (RAL 7035)
- Cable Ø from / to mm
- 3.0 - 6.0
- Thread length mm
- 10.0
- Spanner size mm
- 33
- Height mm
- 38.4
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892542565
- Customs tariff number
- 39174000
Technical Data PA cable gland HELUTOP HT RJ45 33 (25) grey (RAL 7035)
PA cable gland | |
Temperature range | -20°C to +80°C |
Protection class | IP 68 - 5 bar, 30 min. |
Details PA cable gland HELUTOP HT RJ45 33 (25) grey (RAL 7035)
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Seal: Chloroprene rubber (CR)
-
- Flammability acc. to UL 94 (V2)
Tests
-
- Test standard EN 60423
Notes
-
- separable seal
-
- Legend:
- Dimensions
- H - Height
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction