HELUTOP® HT-MS-EX-d / e4 M63 x 1.5 (CD 35.0-44.0 mm) SZ 75, 80 TL 20
Part no. 906979
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTOP® HT-MS-EX-d / e4 M63 x 1.5 (CD 35.0-44.0 mm) SZ 75, 80 TL 20
- Part no.
- 906979
- Item description
- HELUTOP® HT-MS-EX-d / e4 M63 x 1.5 (CD 35.0-44.0 mm) SZ 75, 80 TL 20
- Thread type
- metric
- Size
- M63 x 1.5
- Cable Ø from / to mm
- 35.0 - 44.0
- Thread length mm
- 20.0
- Spanner size mm
- 75 / 80
- Height mm
- 109.5
- Angle size mm
- 89.5
- Pieces per Packaging Unit
- 5
- Individual quantities available
- no
- EAN / GTIN
- 4060892350306
- Customs tariff number
- 74122000
Technical Data HELUTOP® HT-MS-EX-d / e4 M63 x 1.5 (CD 35.0-44.0 mm) SZ 75, 80 TL 20
Nickel plated brass EX cable gland | |
Temperature range | -40°C to +100°C |
Protection class | IP 66 / IP 68 |
Details HELUTOP® HT-MS-EX-d / e4 M63 x 1.5 (CD 35.0-44.0 mm) SZ 75, 80 TL 20
Cable Structure
-
- Material: Brass, nickel plated
-
- Clamp: Polyamide (PA) 6
-
- Seal: Nitrile butadiene rubber (NBR)
-
- O-ring: Nitrile butadiene rubber (NBR)
Properties
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- large clamping areas
-
- Explosive protection
Tests
-
- Test standard EN 60079-0:2012, EN 60079-1:2007, EN 60079-7:2007, EN 60079-11:2012, EN 60079-31:2014, IEC 60079-0:2012, IEC 60079-1:2014, IEC 60079-7:2006, IEC 60079-11:2011, IEC 60079-31:2013
Notes
-
- Stainless steel 1.4404 and other temperature ranges on request.
- PVC shrouds and earth tags on request.
- Certificate of Conformity: CESI 13 ATEX 033X
- Marking: Ex II 2 GD, Exd IIC Gb / Exe IIC Gb, Extb IIIC Db
-
- Legend:
- Dimensions
- C - Corner dimension
- H - Height
- TD - Thread Diameter
- TL - Thread Length
- SZU - Spanner Size upper body
- SZL - Spanner Size lower body
- 1 - Lower body
- 2 - Lower sealing ring
- 3 - O-Ring
- 4 - Grounding cone
- 5 - Swivel braid retainer
- 6 - Middle body
- 7 - Upper sealing ring
- 8 - Pressure cap
Application
-
- Zone 1
-
- Zone 2
-
- Zone 21
-
- Zone 22
-
- IIA
-
- IIB
-
- IIC
Downloads HELUTOP® HT-MS-EX-d / e4 M63 x 1.5 (CD 35.0-44.0 mm) SZ 75, 80 TL 20
Accessories
Products that match this product