![HELUTOP® HT-MS-EX-d 1 EMV](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M906959_PF_1520x1160.jpg)
![HELUTOP® HT-MS-EX-d 1 EMV](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M906959_PF_1520x1160.jpg)
HELUTOP® HT-MS-EX-d 1 EMV M32 x 1.5
Part no. 906962
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTOP® HT-MS-EX-d 1 EMV M32 x 1.5
- Part no.
- 906962
- Item description
- HELUTOP® HT-MS-EX-d 1 EMV M32 x 1.5
- Thread type
- metric
- Cable Ø from / to mm
- 14.0 - 24.0
- Thread length mm
- 19.0
- Spanner size mm
- 35
- Height mm
- 35
- Pieces per Packaging Unit
- 35
- anbruchfähig
- no
- EAN/GTIN
- 4060892350153
- Customs tariff number
- 74122000
Technical Data HELUTOP® HT-MS-EX-d 1 EMV M32 x 1.5
Nickel plated brass EX EMC cable gland | |
Temperature range | -40°C to +80°C |
Protection class | IP 66 / IP 68 |
Details HELUTOP® HT-MS-EX-d 1 EMV M32 x 1.5
Cable Structure
-
- Material: Brass, nickel plated
-
- Contact system: Copper-Beryllium
-
- Clamp: Polyamide (PA) 6
-
- Seal: Chloroprene rubber (CR)
-
- O-ring: Chloroprene rubber (CR)
Properties
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- large clamping areas
Tests
-
- Test standard EN 60079-0:2012, EN 60079-1:2007, EN 60079-7:2007, EN 60079-11:2012, EN 60079-31:2014, IEC 60079-0:2012, IEC 60079-1:2014, IEC 60079-7:2006, IEC 60079-11:2011, IEC 60079-31:2013
Notes
-
- Also available in stainless steel 1.4404, further sizes or for other temperature ranges on request.
- Certificate of Conformity: IMQ 13 ATEX 018X
- Marking: Ex-d, Ex-e EX II 2GD Ex d IIC Gb, Ex e IIC Gb, Ex tb III CDb
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
- H - Height without thread
Application
-
• Zone 1<br />• Zone 2<br />• Zone 21<br />• Zone 22<br />• IIA<br />• IIB<br />• IIC
Downloads HELUTOP® HT-MS-EX-d 1 EMV M32 x 1.5
Accessories
Products that match this product
![Adapter hexagonal](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904296_TZ_1520x1160.jpg)
![Adapter round](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904343_PF_1520x1160.jpg)