![HELUTOP® HT-E](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M99980_TZ_1520x1160.jpg)
![HELUTOP® HT-E](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M99980_TZ_1520x1160.jpg)
HELUTOP® HT-E PG 42
Part no. 99978
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTOP® HT-E PG 42
- Part no.
- 99978
- Item description
- HELUTOP® HT-E PG 42
- Thread type
- Cable Ø from / to mm
- 30.0 - 38.0
- Thread length mm
- 12.0
- Spanner size mm
- 60
- Pieces per Packaging Unit
- 5
- anbruchfähig
- no
- EAN/GTIN
- 4060892352454
- Customs tariff number
- 73072910
Technical Data HELUTOP® HT-E PG 42
Stainless steel cable gland | |
Temperature range | -20°C to +100°C |
Protection class | IP 68 - 5 bar |
Details HELUTOP® HT-E PG 42
Cable Structure
-
- Material: Stainless steel 1.4305 / AISI 303
-
- Clamp: Polyamide (PA) 6
-
- Seal: Chloroprene rubber (CR)
-
- O-ring: Nitrile butadiene rubber (NBR)
Properties
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- large clamping areas
-
- high corrosion resistance
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For use under heavy loads.
Downloads HELUTOP® HT-E PG 42
Accessories
Products that match this product