HELUTOP® HT-BS M32 x 1.5 grey (RAL 7001) Part no. 94544
  • UL certification
  • CSA certification
  • VDE certification
€ 162,76 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
94544
Item description
HELUTOP® HT-BS M32 x 1.5 grey (RAL 7001)
Thread type
metric
Colour
grey (RAL 7001)
Cable Ø from / to mm
18.0 - 25.0
Thread length mm
15.0
Spanner size mm
42
Pieces per Packaging Unit
20
anbruchfähig
no
EAN/GTIN
4060892349614
Customs tariff number
39174000

Technical Data

PA plastic cable gland
Temperature range -20°C to +100°C
short term -30°C to +150°C
Protection class IP 68 - 5 bar, 30 min. / IP 66

Details

Cable Structure

  • Material: Polyamide (PA) 6
  • Seal: Chloroprene rubber (CR)
  • Dust protection: Foam rubber
  • pre-assembled dust protection

Properties

  • phosphor-free
  • silicone-free
  • cadmium-free
  • optimum strain relief through clamping lamella
  • easy to assemble, time and cost savings
  • watertight, dust-tight
  • large clamping areas

Tests

  • Test standard EN 62444

Notes

  • The informaion of the protection classification applies only by use as cable gland, not as dust cap.
  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • TL - Thread Length
  • SZ - Spanner Size

Application

  • Machine and plant construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible