HELUTOP® HT-AIR-PA M16 x 1.5 grey
Part no. 906991
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTOP® HT-AIR-PA M16 x 1.5 grey
- Part no.
- 906991
- Item description
- HELUTOP® HT-AIR-PA M16 x 1.5 grey
- Thread type
- metric
- Size
- M16 x 1.5
- Colour
- grey (RAL 7035)
- Cable Ø from / to mm
- 4.0 - 7.0
- Thread length mm
- 10.0
- Spanner size mm
- 19
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892375200
- Customs tariff number
- 39174000
Technical Data HELUTOP® HT-AIR-PA M16 x 1.5 grey
PA cable gland | |
Temperature range | -20°C to +100°C short term -30°C to +150°C |
Protection class | IP 66 / IP 67 |
Details HELUTOP® HT-AIR-PA M16 x 1.5 grey
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Seal: Chloroprene rubber (CR)
-
- Flat seal: Nitrile butadiene rubber (NBR)
-
- Vent element: Polytetrafluoroethylene (PTFE)
-
- with integrated pressure compensation and ventilation system
Properties
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- protection against ingress of water and foreign material into enclosure
-
- Membrane allows that air humidity can leave the enclosure even at low pressure differences; Reduction of condensation water
-
- large clamping areas
Tests
-
- Test standard EN 62444, EN 60423 (metric thread)
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- high sealing enclosures
-
- Environments with extensive temperature ranges
-
- prevents water condensation
Downloads HELUTOP® HT-AIR-PA M16 x 1.5 grey
Accessories
Products that match this product