![HELUTOP® Easy](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M908054_PF_1520x1160.jpg)
![HELUTOP® Easy](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M908054_PF_1520x1160.jpg)
HELUTOP® Easy M32 grey (RAL 7035)
Part no. 908369
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTOP® Easy M32 grey (RAL 7035)
- Part no.
- 908369
- Item description
- HELUTOP® Easy M32 grey (RAL 7035)
- Thread type
- metric
- Colour
- grey (RAL 7035)
- Cable Ø from / to mm
- 15.0 - 21.0
- Spanner size mm
- 36
- Pieces per Packaging Unit
- 25
- anbruchfähig
- no
- EAN/GTIN
- 4060892350429
- Customs tariff number
- 39174000
Technical Data HELUTOP® Easy M32 grey (RAL 7035)
Threadless PA cable gland | |
Temperature range | -20°C to +100°C short term -30°C to +150°C |
Protection class | IP 66 / IP 68 - 5 bar |
Details HELUTOP® Easy M32 grey (RAL 7035)
Cable Structure
-
- Material: Polyamide (PA) 6, V2 acc. to UL 94
-
- Seal: Chloroprene rubber (CR)
-
- with patented spring/snap system without tools
Properties
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- eng nebeneinander montierbar
-
- watertight, dust-tight
-
- large clamping areas
Notes
-
- Additional colors on request: red RAL 3020, white RAL 9003, blau RAL 5015.
- Dimensions borehole Ø = +/- 0.1
- Advantages: No tools required for installation, No threaded holes required, No locknuts required, Same clamping range as HELUTOP® HT-Series, VDE-according to DIN EN 62444, Gland and cable will be fixed with clockwise thread, Installation in tight areas and no-access spaces (locknut side), Cable gland fits as tightly as traditional gland held in place with threaded hole or locknut, Hexagon of body and cap are same SW, Large wall thickness range: 0,5 – 4,0 mm, Quick and easy disassembly with separate tool. No damage to cable gland or wall
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
Application
-
• For easy, toolless and quick installation.