HELUTOP® Easy M20 grey (RAL 7001)
Part no. 908061
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTOP® Easy M20 grey (RAL 7001)
- Part no.
- 908061
- Item description
- HELUTOP® Easy M20 grey (RAL 7001)
- Thread type
- metric
- Size
- M20
- Colour
- grey (RAL 7001)
- Cable Ø from / to mm
- 6.0 - 12.0
- Spanner size mm
- 24
- Ø Drill hole mm
- 20.3
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892350382
- Customs tariff number
- 39174000
Technical Data HELUTOP® Easy M20 grey (RAL 7001)
Threadless PA cable gland acc. to DIN EN 62444 | |
Temperature range | -20°C to +100°C short term -30°C to +150°C |
Protection class | IP 66 / IP 68 - 5 bar |
Details HELUTOP® Easy M20 grey (RAL 7001)
Cable Structure
-
- Material: Polyamide (PA) 6, V2 acc. to UL 94
-
- Seal: Chloroprene rubber (CR)
-
- with patented spring/snap system without tools
Properties
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- installable in close proximity to one another
-
- watertight, dust-tight
-
- large clamping areas
Notes
-
- Additional colors on request.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
Application
-
- Installation without the use of special tools. No threaded holes or lock nuts required. Compatibility with the HELUTOP® HT series enables problem-free integration into existing systems.
- For wall thickness range: 0,5-4,0 mm