Mechanical hand press in toolbox HELUTOOL HMPI 20
Part no. 907614
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Mechanical hand press in toolbox HELUTOOL HMPI 20
- Part no.
- 907614
- Item description
- Mechanical hand press in toolbox HELUTOOL HMPI 20
- Type
- HMPI 20
- Weight kg (approx.)
- 3.20
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892430114
- Customs tariff number
- 82032000
Technical Data Mechanical hand press in toolbox HELUTOOL HMPI 20
Mechanical hand press in toolbox |
Details Mechanical hand press in toolbox HELUTOOL HMPI 20
Cable Structure
-
- Mechanische Handpresse zum Verarbeiten von Kabelschuhen und Verbindern bis 300 mm²
-
- Leichte, kompakte Konstruktion
-
- Universell einsetzbar: Einsätze für alle Kabelschuhtypen sind lieferbar
-
- Schnellverschluß um 360° drehbar
-
- Stufenlos verstellbare Teleskopgriffe
-
- Presskraft ca. 60 kN
-
- Länge 560 bis 830 mm
-
- Gewicht 3600 g
Properties
-
- Einschließlich Transportkoffer aus Kunststoff
Notes
-
- Exclusive inserts
- Matching inserts:
- HELU-S-PE-SK and HELU-S-PE-WM
- Further inserts on request
- Including plastic toolbox
Application
-
- Hand-operated mechanical compression tool for crimping cable lugs and connectors up to 300mm²
-
- Light and compactly construction form
-
- Universal usage: dies for all versions of cable lugs are available
-
- 360° revolving head with quick opening and closing
-
- Continous moveable telescopic handle
-
- Press capacity: approx. 60 kN
-
- Length: 560 up to 830 mm
Downloads Mechanical hand press in toolbox HELUTOOL HMPI 20
Accessories
Products that match this product