Cable Cutter HELUTOOL HKS 52 S Part no. 907605
€ 783,30 / 1 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
907605
Item description
Cable Cutter HELUTOOL HKS 52 S
Type
HKS 52 S
Length mm
325.0
Weight kg (approx.)
1.20
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892428876
Customs tariff number
82032000

Technical Data

Cable Cutter

Details

Cable Structure

      • Sehr kräftiger, leichtgängiger Kabelschneider zum Schneiden von verseilten Al- und Cu-Leitern.
      • Bis max. 4x120 mm² bzw. 1x300 mm², feinverseilte Leiter bis 52 mm Außendurchmesser
      • Doppelt, nadelgelagert und patentierter Excenterantrieb erzeugt in Verbindung mit der besonderen Schneidengeometrie einen hohen Wirkungsgrad des Kabelschneiders
      • Länge 325 mm
      • Gewicht 1200 g

Notes

      • Not applicable for cutting steel-wires, cables with steel-insertion and solid conductors.

Application

      • Very robust and smooth running cable cutter for cutting stranded aluminium and copper cables.
      • Up to 4x120mm² approx. 1x300mm² and finewiring conductors up to 52mm outsinde-diameter
      • Double, needle bared and patented excentric dive combined with a special blade design guarantees the excellent efficiency of this cable cutter.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible