Cable Cutter HELUTOOL HKS 34 S
Part no. 908053
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Cable Cutter HELUTOOL HKS 34 S
- Part no.
- 908053
- Item description
- Cable Cutter HELUTOOL HKS 34 S
- Type
- HKS 34 S
- Length mm
- 250.0
- Weight kg (approx.)
- 0.90
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892428883
- Customs tariff number
- 82032000
Technical Data Cable Cutter HELUTOOL HKS 34 S
Cable Cutter |
Details Cable Cutter HELUTOOL HKS 34 S
Cable Structure
-
- Sehr stabiler und leichtgängiger Kabelschneider zum Schneiden von verseilten Al- und Cu-Leitern
-
- Bis max. 4x70 mm² bzw. 1x185 mm²
-
- Für feinverseilte Leiter bis 34mm Außendurchmesser
-
- Doppelt, nadelgelagerter und patentierter Excenterantrieb erzeugt in Verbindung mit der besonderen Schneidengeometrie einen hohen Wirkungsgrad des Kabelschneiders
-
- Länge 250 mm
-
- Gewicht 900 g
Notes
-
- Not applicable for cutting steel-wires, cables with steel-insertion and solid conductors.
Application
-
- Very robust and smooth running cable cutter for cutting stranded aluminium and copper cables.
- Up to 4x70mm² approx. 1x185mm²
- For finewireing conductors up to 34mm outer-diameter
- Double needle beared and excentric drive combined with a special blade design guarantees the excellent efficiency of this cable cutter