HELUTOOL HKS 1 Part no. 908229
€ 50,70 / 1 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
908229
Item description
HELUTOOL HKS 1
Length mm
150.0
approx.
1
Pieces per Packaging Unit
no
anbruchfähig
82032000

Technical Data

Cable shear

Details

Cable Structure

  • Blade made of special stainless steel according to EN10020
  • with fine micro serration in the blade area, which prevents the cable from slipping off
  • Handles made of impact-resistant, fiberglass-reinforced plastic
  • Soft components made from thermoplastic elastomers
  • solution-proof screw joint made of quenched and tempered steels
  • integrated cable cutter (up to 50mm²)
  • Cover cap
  • case

Application

  • High quality cable shear for cutting finewire stranded Cu-/Al-wires.Readjustment by turning the slotted screw.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible