![HELUTHERM® 400-MULTI-ES](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M52018_PF_1520x1160.jpg)
![HELUTHERM® 400-MULTI-ES](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M52018_PF_1520x1160.jpg)
HELUTHERM® 400-MULTI-ES white 4 G 1 mm²
Part no. 52032
- for high temperature applications
- Stainless steel braiding
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTHERM® 400-MULTI-ES white 4 G 1 mm²
- Part no.
- 52032
- Item description
- HELUTHERM® 400-MULTI-ES white 4 G 1 mm²
- AWG (approx.)
- 18
- Outer Ø mm (approx.)
- 7.7 - 8.5
- Cu-weight kg/km
- 38.0
- Weight kg/km (approx.)
- 148.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892155673
- Customs tariff number
- 85444995
Technical Data HELUTHERM® 400-MULTI-ES white 4 G 1 mm²
Control and connection cable acc. to company specifications | |
Temperature range | fixed -60°C to +400°C |
Nominal voltage | AC U0/U 300/500 V |
Test voltage (spark test) | 2000 V |
Minimum bending radius | flexible 15x Outer-Ø fixed 5x Outer-Ø |
Details HELUTHERM® 400-MULTI-ES white 4 G 1 mm²
Cable Structure
-
- Copper wire nickel plated, finely stranded
-
- Core insulation: glass silk braid with heat-resistant impregnation, 2 layers
-
- Core identification: see datasheet; identification by coloured helix
-
- Cores stranded
-
- Outer sheath: glass silk braid with heat-resistant impregnation
-
- Sheath colour: white
-
- Stainless steel braiding, approx. coverage 80%
Properties
-
- halogen-free
-
- asbestos-free
-
- cadmium-free
Tests
-
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- At temperatures above 200°C during the first commissioning, the impregnating varnish may degrade and leave only pure glass fibers remaining as insulation. This can be observed as evaporation.
Application
-
For applications with extremely high connection and ambient temperatures, e.g. in metallurgical, steel and rolling mills, foundries, glass and ceramics factories, furnace and power plant construction, thermoplastic forming; use only in dry environments.