![HELUTHERM® 145 MULTI-C](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M52194_PF_1520x1160.jpg)
![HELUTHERM® 145 MULTI-C](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M52194_PF_1520x1160.jpg)
HELUTHERM® 145 MULTI-C black 1 x 0,75 mm²
Part no. 52212
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTHERM® 145 MULTI-C black 1 x 0,75 mm²
- Part no.
- 52212
- Item description
- HELUTHERM® 145 MULTI-C black 1 x 0,75 mm²
- Outer Ø mm (approx.)
- 4
- Cu-weight kg/km
- 18.0
- Weight kg/km (approx.)
- 29.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892154324
- Customs tariff number
- 85444995
Technical Data HELUTHERM® 145 MULTI-C black 1 x 0,75 mm²
All technical data can be found in the data sheet in the Downloads section |