HELUTHERM® 145 blue 1 x 0.5 mm²
Part no. 51282
- temperature-resistant single core
- enhanced characteristics during fire conditions
- cross-linked insulation material
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTHERM® 145 blue 1 x 0.5 mm²
- Part no.
- 51282
- Item description
- HELUTHERM® 145 blue 1 x 0.5 mm²
- Core Colour
- 20
- AWG (approx.)
- 1.9
- Outer Ø mm (approx.)
- 4.8
- Cu-weight kg/km
- 7.0
- Weight kg/km (approx.)
- 150
- Copper base in EUR / 100 kg
- 100, 200
- Metres per Packaging Unit
- no
- Cut-to-length service available
- 4060892231025
- EAN / GTIN
- 85444995
Technical Data HELUTHERM® 145 blue 1 x 0.5 mm²
Single core | |
Temperature range | flexible -35°C to +120°C fixed -55°C to +145°C |
Nominal voltage | 0.25 - 1 mm²: AC U0/U 300/500 V 1.5 - 240 mm²: AC U0/U 450/750 V 1.5 - 240 mm²: fixed and protected installation AC U0/U 600/1000 V |
Test voltage | 3500 V |
Minimum bending radius | flexible 8x Outer-Ø fixed 4x Outer-Ø |
Details HELUTHERM® 145 blue 1 x 0.5 mm²
Cable Structure
-
- Copper wire tinned, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: cross-linked polyolefin
-
- Core identification: see datasheet
Properties
-
- resistant to: oil, UV radiation, ozone, weathering effects
-
- abrasion-resistant, notch-resistant
-
- for outdoor use
-
- halogen-free
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
-
- no fire propagation
Tests
-
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
-
- corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- bundle fire test acc. to DIN VDE 0482-332-3-22 / DIN EN 60332-3-22 / IEC 60332-3-22
-
- smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
-
- protection against fire acc. to DIN EN 45545-2
-
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404, IRM 902 4h at +70°C
-
- certifications and approvals:
- EAC
- 0.5 - 240 mm²: DNV
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
Temperature resistant single core for the internal wiring of lighting fixtures, heaters, electrical machinery, switching systems and distributors in industrial equipment as well as plant and machinery construction; suitable for laying in tubes on and under plaster, in closed installation ducts, as well as for traffic systems and outdoor applications. Not suitable for direct laying in cable ladders and cable trays, except as a potential equalization cable.