![HELUSPREADER YSLTÖ-J](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M40160_PF_1520x1160.jpg)
![HELUSPREADER YSLTÖ-J](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M40160_PF_1520x1160.jpg)
HELUSPREADER YSLTÖ-J black 54 G 3,3 mm²
Part no. 40167
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUSPREADER YSLTÖ-J black 54 G 3,3 mm²
- Part no.
- 40167
- Item description
- HELUSPREADER YSLTÖ-J black 54 G 3,3 mm²
- Outer Ø mm (approx.)
- 56.6 - 60.0
- Cu-weight kg/km
- 1711.0
- Weight kg/km (approx.)
- 5000.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892171529
- Customs tariff number
- 85444995
Technical Data HELUSPREADER YSLTÖ-J black 54 G 3,3 mm²
All technical data can be found in the data sheet in the Downloads section |