HELUSOUND® AUDIO CABLE DIGITAL PVC black 2 x 0,22 mm²
Part no. 400021
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUSOUND® AUDIO CABLE DIGITAL PVC black 2 x 0,22 mm²
- Part no.
- 400021
- Item description
- HELUSOUND® AUDIO CABLE DIGITAL PVC black 2 x 0,22 mm²
- Outer Ø mm (approx.)
- 5
- Cu factor per km
- 14.7
- Weight kg/km (approx.)
- 35.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- Customs tariff number
- 85444995
Technical Data HELUSOUND® AUDIO CABLE DIGITAL PVC black 2 x 0,22 mm²
Conductor resistance at 20°C | max. 86.0 Ohm/km |
Loop resistance at 20°C | max. 172.0 Ohm/km |
Insulation resistance | min. 1.0 GOhm x km |
Details HELUSOUND® AUDIO CABLE DIGITAL PVC black 2 x 0,22 mm²
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: PE
-
- Core identification: red, blue
-
- Outer sheath: PVC
-
- Sheath colour: black