HELUSOUND® AES/EBU DMX TP BLACK 2 x 2 x 0,22 mm²
Part no. 400034
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUSOUND® AES/EBU DMX TP BLACK 2 x 2 x 0,22 mm²
- Part no.
- 400034
- Item description
- HELUSOUND® AES/EBU DMX TP BLACK 2 x 2 x 0,22 mm²
- Outer Ø mm (approx.)
- 8
- Cu factor per km
- 38.0
- Weight kg/km (approx.)
- 76.0
- Copper base in EUR / 100 kg
- 150
- Feet per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- Customs tariff number
- 85444995
Technical Data HELUSOUND® AES/EBU DMX TP BLACK 2 x 2 x 0,22 mm²
Conductor resistance at 20°C | max. 85.0 Ohm/km |
Loop resistance at 20°C | max. 170.0 Ohm/km |
Details HELUSOUND® AES/EBU DMX TP BLACK 2 x 2 x 0,22 mm²
Cable Structure
-
- Copper wire tinned, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: Foam PE
-
- ,
- pairs: No. 1: white-orange / orange
-
- 1. Screen: plastic-coated aluminium foil (St)
- 2. Screen: braided screen of tinned copper wires
-
- Outer sheath: PVC
-
- Sheath colour: black