HELUSOUND® AES/EBU DMX SC BLACK 2 x 0.34 mm² Part no. 400032
€ 157,50 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
400032
Item description
HELUSOUND® AES/EBU DMX SC BLACK 2 x 0.34 mm²
Outer Ø mm (approx.)
6.4
Cu factor per km
18.0
Weight kg/km (approx.)
50.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
Customs tariff number
85444995

Technical Data

Temperature range flexible -10°C to +70°C
fixed -30°C to +70°C
Peak operating voltage 300 V (not for high power current installation purposes)
Test voltage core/core 1000 V
Test voltage core/screen 1000 V
Conductor resistance at 20°C max. 53.0 Ohm/km
Loop resistance at 20°C max. 106.0 Ohm/km
Insulation resistance min. 10.0 GOhm x km
Minimum bending radius flexible 10x Outer-Ø
fixed 5x Outer-Ø

Details

Cable Structure

      • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: Foam PE
      • Core identification: red, white
      • 1. Screen: plastic-coated aluminium foil (St)
      • 2. Screen: plastic-coated aluminium foil (St)
      • Outer sheath: PVC
      • Sheath colour: black

Properties

      • for outdoor use

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible