HELUSOUND® AES/EBU DMX FRNC black 2 x 0,34 mm²
Part no. 400278
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUSOUND® AES/EBU DMX FRNC black 2 x 0,34 mm²
- Part no.
- 400278
- Item description
- HELUSOUND® AES/EBU DMX FRNC black 2 x 0,34 mm²
- Outer Ø mm (approx.)
- 5.6
- Cu factor per km
- 18.0
- Weight kg/km (approx.)
- 50.0
- Copper base in EUR / 100 kg
- 150
- Feet per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892491528
- Customs tariff number
- 85444995
Technical Data HELUSOUND® AES/EBU DMX FRNC black 2 x 0,34 mm²
Insulation resistance | min. 55.5 GOhm x km |
Details HELUSOUND® AES/EBU DMX FRNC black 2 x 0,34 mm²
Cable Structure
-
- Copper wire bare
-
- Screen: plastic-coated aluminium foil (St)
-
- Outer sheath: halogen-free, flame retardant compound (FRNC)
-
- Sheath colour: black
Properties
-
- halogen-free
-
- flame-retardant