HELUSOUND® 500 PUR black 4 x 2,5 mm²
Part no. 400112
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUSOUND® 500 PUR black 4 x 2,5 mm²
- Part no.
- 400112
- Item description
- HELUSOUND® 500 PUR black 4 x 2,5 mm²
- Outer Ø mm (approx.)
- 8.8
- Cu-weight kg/km
- 96.0
- Weight kg/km (approx.)
- 150.7
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892305115
- Customs tariff number
- 85444995
Technical Data HELUSOUND® 500 PUR black 4 x 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details HELUSOUND® 500 PUR black 4 x 2,5 mm²
Cable Structure
-
- Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
-
- Core insulation: PVC
-
- Core identification: red, black, blue, white
-
- Outer sheath: PUR
-
- Sheath colour: black
Properties
-
- abrasion-resistant, notch-resistant
-
- for outdoor use