HELUSOUND® 500 PUR black 2 x 1,5 mm² Part no. 400109
  • Robust
€ 183,54 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
400109
Item description
HELUSOUND® 500 PUR black 2 x 1,5 mm²
Outer Ø mm (approx.)
6.6
Cu-weight kg/km
28.8
Weight kg/km (approx.)
73.1
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892305085
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
      • Core insulation: PVC
      • Core identification: red, black
      • Outer sheath: PUR
      • Sheath colour: black

Properties

      • abrasion-resistant, notch-resistant
      • for outdoor use

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible