![HELUSOUND® 450 EXTREME FLEX](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11017573_PF_1520x1160.jpg)
![HELUSOUND® 450 EXTREME FLEX](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11017573_PF_1520x1160.jpg)
HELUSOUND® 450 EXTREME FLEX black 2 x 2,5 mm²
Part no. 11017575
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUSOUND® 450 EXTREME FLEX black 2 x 2,5 mm²
- Part no.
- 11017575
- Item description
- HELUSOUND® 450 EXTREME FLEX black 2 x 2,5 mm²
- Outer Ø mm (approx.)
- 7.5
- Cu-weight kg/km
- 48.0
- Weight kg/km (approx.)
- 101.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892518423
- Customs tariff number
- 85444995
Technical Data HELUSOUND® 450 EXTREME FLEX black 2 x 2,5 mm²
Conductor resistance at 20°C | max. 8.0 Ohm/km |
Details HELUSOUND® 450 EXTREME FLEX black 2 x 2,5 mm²
Cable Structure
-
- Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
-
- Core insulation: PVC
-
- Core identification: red, black
-
- Outer sheath: PVC
-
- Sheath colour: black
Properties
-
- flame-retardant