![HELUSOUND® 400 PVC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M400089_QS_1520x1160.jpg)
![HELUSOUND® 400 PVC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M400089_QS_1520x1160.jpg)
HELUSOUND® 400 PVC black 2 x 1,5 mm²
Part no. 400089
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUSOUND® 400 PVC black 2 x 1,5 mm²
- Part no.
- 400089
- Item description
- HELUSOUND® 400 PVC black 2 x 1,5 mm²
- Outer Ø mm (approx.)
- 6.6
- Cu-weight kg/km
- 28.8
- Weight kg/km (approx.)
- 78.4
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892305023
- Customs tariff number
- 85444995
Technical Data HELUSOUND® 400 PVC black 2 x 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details HELUSOUND® 400 PVC black 2 x 1,5 mm²
Cable Structure
-
- Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
-
- Core insulation: PVC
-
- Core identification: red, black
-
- Outer sheath: PVC
-
- Sheath colour: black