HELUPOWER® SOOW black 4 x 10 AWG
Part no. 11161004
- heavy rubber cable
- oil resistant
- 600 V
- +90°C
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUPOWER® SOOW black 4 x 10 AWG
- Part no.
- 11161004
- Item description
- HELUPOWER® SOOW black 4 x 10 AWG
- Outer Ø mm (approx.)
- 17.8 - 19.7
- Cu factor per km
- 202.0
- Weight kg/km (approx.)
- 562.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892535376
- Customs tariff number
- 85444995
Technical Data HELUPOWER® SOOW black 4 x 10 AWG
Rubber control and connection cable acc. to UL-Std. 62, CSA-Std. C22.2 No. 49 | |
Temperature range | flexible -20°C to +90°C fixed -40°C to +90°C |
Permissible operating temperature of the conductor | +90°C |
Nominal voltage | AC U 600 V |
Test voltage core/core | 2500 V |
Minimum bending radius | flexible 10x Outer-Ø fixed 6x Outer-Ø |
Details HELUPOWER® SOOW black 4 x 10 AWG
Cable Structure
-
- Copper wire bare, finely stranded, AWG sizes
-
- Core insulation: rubber (EPR)
-
- Core identification:
- 2 core(s): black, white
- 3 core(s): black, white, green
- 4 core(s): black, white, red, green
- 5 core(s): black, white, red, green, orange
- 6 core(s): black, white, red, green, orange, blue
- 7 core(s): black, white, red, green, orange, blue, white-black
- 8 core(s): black, white, red, green, orange, blue, white-black, red-black
- 12 core(s): black, white, red, green, orange, blue, white-black, red-black, green-black, orange-black, blue-black, black-white
- 16 core(s): black, white, red, green, orange, blue, white-black, red-black, green-black, orange-black, blue-black, black-white, red-white, green-white, blue-white, black-red
-
- x = without protective conductor
-
- Cores stranded in layers with optimal lay lengths
-
- Wrapping
-
- Outer sheath: rubber (CPE)
-
- Sheath colour: black
Properties
-
- resistant to: oil, ozone, weathering effects, greases, water, UV radiation (SUN RES)
-
- for outdoor use
Tests
-
- flame-retardant acc. to CSA FT2
-
- certifications and approvals:
- Mine Safety and Health Administration (MSHA), U.S. Department of Labor
- for Class 1 Div. 2 explosive environments acc. to NEC Art. 501
Application
-
- Standardised, heavy, rubber-sheathed cable for usage in dry, moist, wet rooms as well as outdoors. Used as supply cable in industrial plants and processing facilities, for cranes, hand lamps, lifting devices, construction machinery and motors.