HELUPOWER® CU-CONDUCTOR-CL2 TINNED 1 x 10 mm²
Part no. 11008931
- tinned copper
- soft annealed
- class 2
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUPOWER® CU-CONDUCTOR-CL2 TINNED 1 x 10 mm²
- Part no.
- 11008931
- Item description
- HELUPOWER® CU-CONDUCTOR-CL2 TINNED 1 x 10 mm²
- Outer Ø mm (approx.)
- 4
- Cu factor per km
- 96.0
- Weight kg/km (approx.)
- 96.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892489082
- Customs tariff number
- 74130000
Technical Data HELUPOWER® CU-CONDUCTOR-CL2 TINNED 1 x 10 mm²
Copper conductor | |
Minimum bending radius | fixed 6x Outer-Ø |
Details HELUPOWER® CU-CONDUCTOR-CL2 TINNED 1 x 10 mm²
Cable Structure
-
- Copper conductor tinned, stranded acc. to DIN VDE 0295 Class 2 / IEC 60228 Class 2
Application
-
- Stranded copper conductor for the earthing of machinery and equipment; tin-plated to prevent corrosion. For use in CBN ring conductor systems as protective equipotential bonding (CBN = common bonding network).