![HELUPOWER® CHARGE-750-AC PUR](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M17001062_1520x1160.jpg)
![HELUPOWER® CHARGE-750-AC PUR](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M17001062_1520x1160.jpg)
HELUPOWER® CHARGE-750-AC PUR black 3 G 1,5 + 2 x 0,5 mm²
Part no. 17001063
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUPOWER® CHARGE-750-AC PUR black 3 G 1,5 + 2 x 0,5 mm²
- Part no.
- 17001063
- Item description
- HELUPOWER® CHARGE-750-AC PUR black 3 G 1,5 + 2 x 0,5 mm²
- Outer Ø mm (approx.)
- 9.5
- Cu-weight kg/km
- 53.0
- Weight kg/km (approx.)
- 125.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892522277
- Customs tariff number
- 85444995
Technical Data HELUPOWER® CHARGE-750-AC PUR black 3 G 1,5 + 2 x 0,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details HELUPOWER® CHARGE-750-AC PUR black 3 G 1,5 + 2 x 0,5 mm²
Cable Structure
-
- Sheath colour: black