HELULIGHT® DMX + POWER black 1 x 2 x 0,24 + 2 x 1,0 mm²

HELULIGHT® DMX + POWER black 1 x 2 x 0,24 + 2 x 1,0 mm² Part no. 400081
€ 209,00 / 100 metre Login now

Item Details

Part no.
400081
Item description
HELULIGHT® DMX + POWER black 1 x 2 x 0,24 + 2 x 1,0 mm²
Outer Ø mm (approx.)
7.4
Cu-weight kg/km
36.0
Weight kg/km (approx.)
74.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
EAN / GTIN
4060892304705
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

  • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible