HELUKAT® PROFInet C CAT.5e SF/UTP PUR CHAIN green 2 x 2 x AWG 22 /7 Part no. 800655
  • UL certification
  • CSA certification
  • EAC certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Suitable for drag chains
  • Length marking in metres
  • UKCA certification
  • Suitable for all PROFInet systems up to 100 Mbit
  • FastConnect (SK) capable
  • for use in drag chains in continuous motion
€ 349,44 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
800655
Item description
HELUKAT® PROFInet C CAT.5e SF/UTP PUR CHAIN green 2 x 2 x AWG 22 /7
Cross-sec. mm² (approx.)
0.35
Conductor Ø mm (approx.)
0.75
Core Ø mm (approx.)
1.5
Outer Ø mm (approx.)
6.5
Cu-weight kg/km
32.0
Weight kg/km (approx.)
61.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892314537
Customs tariff number
85444995

Technical Data

Industrial Ethernet cable / Cat. 5e acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-6, PROFInet Guidline, UL-Std. 444 (CMX), CSA-Std. C22.2 No. 214 - CMX
Temperature range flexible -30°C to +75°C
fixed installation -40°C to +80°C
UL (CMX) to +75°C
Peak operating voltage 125 V (not for high power current installation purposes)
Test voltage core/core 2500 V
Conductor resistance at 20°C max. 58.6 Ohm/km
Loop resistance at 20°C max. 117.1 Ohm/km
Insulation resistance min. 5.0 GOhm x km
Mutual capacitance core/core at 800 Hz, approx. 50 pF/m
Rel. Velocity of Propagation approx. 66%
Characteristic impedance at 1 to 100 MHz, 100 Ohm ± 15 Ohm
Caloric load approx. 0.85 MJ/m
Minimum bending radius flexible 12x Outer-Ø
fixed installation 4x Outer-Ø

Details

Cable Structure

  • Copper wire bare, AWG sizes
  • Core insulation: PE
  • Core identification: white, yellow, blue, orange
  • Cores twisted into a star quad with optimal lay lengths
  • Foil wrapping
  • Inner sheath: halogen-free, flame retardant compound (FRNC)
  • 1. Screen: plastic-coated aluminium foil (St)
  • 2. Screen: braided screen of tinned copper wires
  • Outer sheath: PUR
  • Sheath colour: green
  • Length marking: in metres

Properties

  • resistant to: oil, UV radiation, hydrolysis, microbes, coolants, greases
  • abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
  • suitable for use in drag chains
  • halogen-free
  • flame-retardant

Tests

  • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • certifications and approvals:
  • EAC

Notes

  • Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only

Application

  • HELUKAT® PROFInet C CAT.5e SF/UTP PUR CHAIN for use on moving parts and in cable carriers. The cable listed here correspond to the PROFInet classifications Type C for moving cables and is designed to withstand mechanical loads. This PUR version has UL CMX listing and offers higher values in chain and chemical resistance.

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible