HELUKAT® PROFInet B CAT.5e SF/UTP FRNC SHIPLINE green 2 x 2 x AWG 22 /7
Part no. 802185
- Suitable for all PROFInet systems up to 100 Mbit
- FRNC Outer sheath
- Marine and Offshore
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUKAT® PROFInet B CAT.5e SF/UTP FRNC SHIPLINE green 2 x 2 x AWG 22 /7
- Part no.
- 802185
- Item description
- HELUKAT® PROFInet B CAT.5e SF/UTP FRNC SHIPLINE green 2 x 2 x AWG 22 /7
- Cross-sec. mm² (approx.)
- 0.35
- Conductor Ø mm (approx.)
- 0.75
- Core Ø mm (approx.)
- 1.5
- Outer Ø mm (approx.)
- 6.5
- Cu factor per km
- 32.0
- Weight kg/km (approx.)
- 64.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892314469
- Customs tariff number
- 85444995
Technical Data HELUKAT® PROFInet B CAT.5e SF/UTP FRNC SHIPLINE green 2 x 2 x AWG 22 /7
Industrial Ethernet cable / Cat. 5e acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-6, PROFInet Guidline, UL-Std. 444 (CM), CSA-Std. C22.2 No. 214 - CM, UL-Std. 13 (PLTC) | |
Temperature range | flexible 0°C to +50°C fixed installation -25°C to +75°C UL (CM) to +75°C |
Peak operating voltage | 125 V (not for high power current installation purposes) |
Test voltage core/core | 1500 V |
Conductor resistance at 20°C | max. 60.0 Ohm/km |
Loop resistance at 20°C | max. 120.0 Ohm/km |
Insulation resistance | min. 0.5 GOhm x km |
Mutual capacitance core/core | at 800 Hz, approx. 52 pF/m |
Rel. Velocity of Propagation | approx. 66% |
Characteristic impedance | at 1 to 100 MHz, 100 Ohm ± 15 Ohm |
Caloric load | approx. 0.45 MJ/m |
Minimum bending radius | flexible 7.5x Outer-Ø fixed installation 3x Outer-Ø |
Details HELUKAT® PROFInet B CAT.5e SF/UTP FRNC SHIPLINE green 2 x 2 x AWG 22 /7
Cable Structure
-
- Copper wire tinned, AWG sizes
-
- Core insulation: PP
-
- Core identification: white, yellow, blue, orange
-
- Cores twisted into a star quad with optimal lay lengths
-
- Foil wrapping
-
- 1. Screen: plastic-coated aluminium foil (St)
- 2. Screen: braided screen of tinned copper wires
-
- Outer sheath: halogen-free, flame retardant compound (FRNC)
-
- Sheath colour: green
-
- Length marking: in metres
Properties
-
- resistant to: UV radiation
-
- halogen-free
-
- flame-retardant, low smoke development
-
- Suitable for naval and offshore applications
Tests
-
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
-
- corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
-
- bundle fire test acc. to DIN VDE 0482-332-3 / DIN EN 60332-3 / IEC 60332-3
-
- smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
-
- certifications and approvals:
- EAC
- DNV
Notes
-
- Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
Application
-
- HELUKAT® PROFInet B CAT.5e SF/UTP FRNC SHIPFLEX designed specially for marine/offshore applications.