HELUKAT® PROFInet B CAT.5e SF/UTP FRNC SHIPLINE green 2 x 2 x AWG 22 /7 Part no. 802185
  • EAC certification
  • product.icon.logo_dnv
  • Halogen-free (LS0H)
  • FRNC (Flame Retardant Non-Corrosive)
  • UV-resistant
  • Suitable for offshore use
  • Length marking in metres
  • UKCA certification
  • Suitable for all PROFInet systems up to 100 Mbit
  • FRNC Outer sheath
  • Marine and Offshore
€ 1.430,73 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
802185
Item description
HELUKAT® PROFInet B CAT.5e SF/UTP FRNC SHIPLINE green 2 x 2 x AWG 22 /7
Cross-sec. mm² (approx.)
0.35
Conductor Ø mm (approx.)
0.75
Core Ø mm (approx.)
1.5
Outer Ø mm (approx.)
6.5
Cu-weight kg/km
32.0
Weight kg/km (approx.)
64.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892314469
Customs tariff number
85444995

Technical Data

Industrial Ethernet cable / Cat. 5e acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-6, PROFInet Guidline, UL-Std. 444 (CM), CSA-Std. C22.2 No. 214 - CM, UL-Std. 13 (PLTC)
Temperature range flexible 0°C to +50°C
fixed installation -25°C to +75°C
UL (CM) to +75°C
Peak operating voltage 125 V (not for high power current installation purposes)
Test voltage core/core 1500 V
Conductor resistance at 20°C max. 60.0 Ohm/km
Loop resistance at 20°C max. 120.0 Ohm/km
Insulation resistance min. 0.5 GOhm x km
Mutual capacitance core/core at 800 Hz, approx. 52 pF/m
Rel. Velocity of Propagation approx. 66%
Characteristic impedance at 1 to 100 MHz, 100 Ohm ± 15 Ohm
Caloric load approx. 0.45 MJ/m
Minimum bending radius flexible 7.5x Outer-Ø
fixed installation 3x Outer-Ø

Details

Cable Structure

  • Copper wire tinned, AWG sizes
  • Core insulation: PP
  • Core identification: white, yellow, blue, orange
  • Cores twisted into a star quad with optimal lay lengths
  • Foil wrapping
  • 1. Screen: plastic-coated aluminium foil (St)
  • 2. Screen: braided screen of tinned copper wires
  • Outer sheath: halogen-free, flame retardant compound (FRNC)
  • Sheath colour: green
  • Length marking: in metres

Properties

  • resistant to: UV radiation
  • halogen-free
  • flame-retardant, low smoke development
  • Suitable for naval and offshore applications

Tests

  • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
  • corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
  • bundle fire test acc. to DIN VDE 0482-332-3 / DIN EN 60332-3 / IEC 60332-3
  • smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
  • certifications and approvals:
  • EAC
  • DNV

Notes

  • Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only

Application

  • HELUKAT® PROFInet B CAT.5e SF/UTP FRNC SHIPFLEX designed specially for marine/offshore applications.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible