HELUKAT® PROFInet A CAT.5e SF/UTP PVC STATIC green 2 x 2 x AWG 22 /1 Part no. 800653
  • UL certification
  • CSA certification
  • EAC certification
  • UV-resistant
  • Length marking in metres
  • UKCA certification
  • Suitable for all PROFInet systems up to 100 Mbit
  • highly flame-retardant
  • FastConnect (SK) capable
  • 600V UL approval
€ 212,73 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
800653
Item description
HELUKAT® PROFInet A CAT.5e SF/UTP PVC STATIC green 2 x 2 x AWG 22 /1
Cross-sec. mm² (approx.)
0.32
Conductor Ø mm (approx.)
0.64
Core Ø mm (approx.)
1.5
Outer Ø mm (approx.)
6.5
Cu-weight kg/km
32.0
Weight kg/km (approx.)
67.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892314308
Customs tariff number
85444991

Technical Data

Industrial Ethernet cable / Cat. 5e acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-5, PROFInet Guidline, UL-Std. 444 (CMG), CSA-Std. C22.2 No. 214 - CMG, UL-Std. 13 (PLTC), UL-Std. 758 (AWM) Style 21694
Temperature range fixed installation -40°C to +80°C
during installation -20°C to +60°C
UL (CMG) to +75°C
UL (AWM) to +60°C
Peak operating voltage 125 V (not for high power current installation purposes)
Test voltage core/core 2000 V
Conductor resistance at 20°C max. 57.5 Ohm/km
Loop resistance at 20°C max. 115.0 Ohm/km
Insulation resistance min. 5.0 GOhm x km
Mutual capacitance core/core at 800 Hz, approx. 48 pF/m
Rel. Velocity of Propagation approx. 62%
Characteristic impedance at 1 to 100 MHz, 100 Ohm ± 15 Ohm
Caloric load approx. 0.91 MJ/m
Minimum bending radius during installation 10x Outer-Ø
fixed installation 5x Outer-Ø

Details

Cable Structure

  • Copper conductor bare, AWG sizes
  • Core insulation: PE
  • Core identification: white, yellow, blue, orange
  • Cores twisted into a star quad with optimal lay lengths
  • Foil wrapping
  • Inner sheath: PVC
  • 1. Screen: plastic-coated aluminium foil (St)
  • 2. Screen: braided screen of tinned copper wires
  • Outer sheath: PVC
  • Sheath colour: green
  • Length marking: in metres

Properties

  • resistant to: oil, UV radiation, weathering effects, microbes
  • highly flame-retardant

Tests

  • flame-retardant acc. to CSA FT4
  • bundle fire test acc. to DIN VDE 0482-332-3 / DIN EN 60332-3 / IEC 60332-3
  • CPR class: Eca
  • certifications and approvals:
  • EAC

Notes

  • Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
  • UL Voltage Rating: 600 V

Application

  • HELUKAT® PROFInet A CAT.5e SF/UTP PVC STATIC for fixed installation in industrial networks, rugged. It guarantees excellent transmission characteristics and may be used even under the harshest conditions. The cable listed here corresponds to PROFInet Type A and is designed for normal fixed installation in industrial environments.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible