HELUKAT® PROFInet A CAT.5e SF/UTP PE STATIC ARMOURED black 2 x 2 x AWG 22 /1 Part no. 801650
  • EAC certification
  • UV-resistant
  • Length marking in meters
  • UKCA certification
  • Suitable for all PROFInet systems up to 100 Mbit
  • metal armouring as rodent protection
  • PE outer sheath
€ 984,06 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
801650
Item description
HELUKAT® PROFInet A CAT.5e SF/UTP PE STATIC ARMOURED black 2 x 2 x AWG 22 /1
Cross-sec. mm² (approx.)
0.32
Conductor Ø mm (approx.)
0.64
Core Ø mm (approx.)
1.5
Outer Ø mm (approx.)
9.3
Cu-weight kg/km
31.0
Weight kg/km (approx.)
124.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892314339
Customs tariff number
85444920

Technical Data

Industrial Ethernet cable / Cat. 5e acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-5, PROFInet Guidline
Temperature range fixed installation -40°C to +70°C
during installation -20°C to +60°C
Peak operating voltage 125 V (not for high power current installation purposes)
Test voltage core/core 2000 V
Conductor resistance at 20°C max. 57.5 Ohm/km
Loop resistance at 20°C max. 115.0 Ohm/km
Insulation resistance min. 0.5 GOhm x km
Mutual capacitance core/core at 800 Hz, approx. 50 pF/m
Rel. Velocity of Propagation approx. 62%
Characteristic impedance at 1 to 100 MHz, 100 Ohm ± 15 Ohm
Caloric load approx. 2.14 MJ/m
Minimum bending radius during installation 10x Outer-Ø
fixed installation 5x Outer-Ø

Details

Cable Structure

  • Copper conductor bare, AWG sizes
  • Core insulation: PE
  • Core identification: white, yellow, blue, orange
  • Cores twisted into a star quad with optimal lay lengths
  • Foil wrapping
  • Inner sheath: PVC
  • 1. Screen: plastic-coated aluminium foil (St)
  • 2. Screen: braided screen of tinned copper wires
  • Steel tape, galvanised
  • Outer sheath: PE
  • Sheath colour: black
  • Length marking: in metres

Properties

  • resistant to: UV radiation, weathering effects, microbes, coolants, acids, alkalis
  • for outdoor use

Tests

  • certifications and approvals:
  • EAC

Notes

  • Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only

Application

  • HELUKAT® PROFInet A CAT.5e SF/UTP PE STATIC ARMOURED for fixed installation in industrial networks. It guarantees excellent transmission characteristics and may be used even under the harshest conditions. The cables listed here correspond to PROFInet Type A and thanks to their special construction with PVC inner sheath/PE outer sheath ideal for areas with rodent problems.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible