![HELUKAT® PROFInet A CAT.5e SF/UTP FRNC STATIC Industrial Ethernet cable, Kat. 5e for PROFInet systems, up to 100 MHz, FRNC Outer sheath, fixed installation](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M805653_Q_1520x1160.jpg)
![HELUKAT® PROFInet A CAT.5e SF/UTP FRNC STATIC Industrial Ethernet cable, Kat. 5e for PROFInet systems, up to 100 MHz, FRNC Outer sheath, fixed installation](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M805653_Q_1520x1160.jpg)
HELUKAT® PROFInet A CAT.5e SF/UTP FRNC STATIC green 2 x 2 x AWG 22 /1
Part no. 805653
- Suitable for all PROFInet systems up to 100 Mbit
- FRNC Outer sheath
- FastConnect (SK) capable
- 600V UL approval
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUKAT® PROFInet A CAT.5e SF/UTP FRNC STATIC green 2 x 2 x AWG 22 /1
- Part no.
- 805653
- Item description
- HELUKAT® PROFInet A CAT.5e SF/UTP FRNC STATIC green 2 x 2 x AWG 22 /1
- Cross-sec. mm² (approx.)
- 0.32
- Conductor Ø mm (approx.)
- 0.64
- Core Ø mm (approx.)
- 1.5
- Outer Ø mm (approx.)
- 6.5
- Cu-weight kg/km
- 32.0
- Weight kg/km (approx.)
- 65.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892314353
- Customs tariff number
- 85444991
Technical Data HELUKAT® PROFInet A CAT.5e SF/UTP FRNC STATIC green 2 x 2 x AWG 22 /1
Industrial Ethernet cable / Cat. 5e acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-5, PROFInet Guidline, UL-Std. 444 (CM), CSA-Std. C22.2 No. 214 - CM, UL-Std. 13 (PLTC), UL-Std. 758 (AWM) Style 21279 | |
Temperature range | fixed installation -25°C to +75°C during installation -25°C to +75°C UL (CM) to +75°C UL (AWM) to +80°C |
Peak operating voltage | 125 V (not for high power current installation purposes) |
Test voltage core/core | 2000 V |
Conductor resistance at 20°C | max. 57.5 Ohm/km |
Loop resistance at 20°C | max. 115.0 Ohm/km |
Insulation resistance | min. 5.0 GOhm x km |
Mutual capacitance core/core | at 800 Hz, approx. 48 pF/m |
Rel. Velocity of Propagation | approx. 62% |
Characteristic impedance | at 1 to 100 MHz, 100 Ohm ± 15 Ohm |
Caloric load | approx. 0.34 MJ/m |
Minimum bending radius | during installation 10x Outer-Ø fixed installation 5x Outer-Ø |
Details HELUKAT® PROFInet A CAT.5e SF/UTP FRNC STATIC green 2 x 2 x AWG 22 /1
Cable Structure
- Copper conductor bare, AWG sizes
- Core insulation: PE
- Core identification: white, yellow, blue, orange
- Cores twisted into a star quad with optimal lay lengths
- Foil wrapping
- Inner sheath: halogen-free, flame retardant compound (FRNC)
- 1. Screen: plastic-coated aluminium foil (St)
- 2. Screen: braided screen of tinned copper wires
- Outer sheath: halogen-free, flame retardant compound (FRNC)
- Sheath colour: green
- Length marking: in metres
Properties
- resistant to: UV radiation
- halogen-free
- flame-retardant, low smoke development
Tests
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
- corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
- flame-retardant acc. to CSA FT4
- bundle fire test acc. to DIN VDE 0482-332-3 / DIN EN 60332-3 / IEC 60332-3
- smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
Notes
- Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
- UL Voltage Rating: 600 V
Application
- HELUKAT® PROFInet A CAT.5e SF/UTP FRNC STATIC for fixed installation in industrial networks, rugged. It guarantees excellent transmission characteristics and may be used even under the harshest conditions. The cable listed here corresponds to PROFInet Type A in halogen free and flame retardent design.