HELUKAT® 600IND CAT.7e S/FTP PUR STATIC 4 x 2 x AWG 23 /1 Part no. 801197
  • UL certification
  • CSA certification
  • EAC certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Length marking in metres
  • UKCA certification
  • Cat. 7e
  • extended performance up to 1200 MHz
  • for applications up to 10 Gigabit
  • CC-Link IE Field certified
  • robust construction
  • 600V UL approval
€ 374,01 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
801197
Item description
HELUKAT® 600IND CAT.7e S/FTP PUR STATIC 4 x 2 x AWG 23 /1
Sheath colour
green
Cross-sec. mm² (approx.)
0.26
Conductor Ø mm (approx.)
0.57
Core Ø mm (approx.)
1.42
Outer Ø mm (approx.)
7.7
Cu-weight kg/km
34.0
Weight kg/km (approx.)
64.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892314117
Customs tariff number
85444991

Technical Data

Industrial Ethernet cable / Cat. 7e acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-5, DIN EN 50288-4-1, UL-Std. 758 (AWM) Style 21238
Temperature range fixed installation -40°C to +80°C
during installation -5°C to +50°C
UL (AWM) to +80°C
Peak operating voltage 125 V (not for high power current installation purposes)
Test voltage core/core 2000 V
Conductor resistance at 20°C max. 74.5 Ohm/km
Loop resistance at 20°C max. 149.0 Ohm/km
Insulation resistance min. 5.0 GOhm x km
Mutual capacitance core/core at 800 Hz, approx. 43 pF/m
Rel. Velocity of Propagation approx. 77%
Characteristic impedance at 1 to 100 MHz, 100 Ohm ± 15 Ohm
at 101 to 1200 MHz, 100 Ohm ± 20 Ohm
Caloric load approx. 0.74 MJ/m
Minimum bending radius during installation 10x Outer-Ø
fixed installation 8x Outer-Ø

Details

Cable Structure

      • Copper conductor bare, AWG sizes
      • Core insulation: Foam PE
      • Core identification: colour coded, pairs:
      • No. 1: white / blue
      • No. 2: white / orange
      • No. 3: white / green
      • No. 4: white / brown
      • Cores stranded in pairs with optimal lay lengths
      • Screening element: pairs, plastic-coated aluminium foil (St)
      • Pairs stranded in layers with optimal lay lengths
      • Screen: braided screen of tinned copper wires
      • Outer sheath: PUR
      • Sheath colour: see datasheet
      • Length marking: in metres

Properties

      • resistant to: oil, UV radiation, hydrolysis, microbes, coolants, greases
      • abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
      • halogen-free
      • flame-retardant

Tests

      • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
      • corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
      • certifications and approvals:
      • EAC
      • CC-Link IE

Notes

      • Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
      • UL Voltage Rating: 600 V

Application

      • HELUKAT® 600IND CAT.7e S/FTP PUR STATIC is used for harsh industrial environments. Mechanically, this product exhibits excellent resistance to mineral oils, greases and cooling lubricants and has good microbe and hydrolysis resistance. Electrically, this cable is characterized by high reserve capacity and outstanding performance. This allows you to create services such as 10 Gigabit Ethernet, Gigabit Ethernet, Fast Ethernet, Ethernet, ATM155, FDDI, Token Ring 4/16 Mbit/s or ISDN without difficulty. These cables considerably exceed the requirement for compliance with Class B interference emission to EN55022, as well as interference immunity to EN55024. This gives the series outstanding EMC characteristics.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible