HELUKAT® 600 CAT.7 S/FTP FRNC FLEX grey 4 x 2 x AWG 26 /7
Part no. 80294
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUKAT® 600 CAT.7 S/FTP FRNC FLEX grey 4 x 2 x AWG 26 /7
- Part no.
- 80294
- Item description
- HELUKAT® 600 CAT.7 S/FTP FRNC FLEX grey 4 x 2 x AWG 26 /7
- Outer Ø mm (approx.)
- 5.9
- Cu-weight kg/km
- 22.0
- Weight kg/km (approx.)
- 42.0
- Copper base in EUR / 100 kg
- 100
- Metres per Packaging Unit
- 100, 500, 1000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892313929
- Customs tariff number
- 85444920
Technical Data HELUKAT® 600 CAT.7 S/FTP FRNC FLEX grey 4 x 2 x AWG 26 /7
All technical data can be found in the data sheet in the Downloads section |